iFixit Anti-Static Project Tray
TOL-25564

iFixit Anti-Static Project Tray

SKU: TOL-25564

Store tiny components and screws in the 20 small compartments, store large components and tools in the larger compartments.

$9.95
In stock
SKU
TOL-25564
In stock
Stock/Discounts

Product Overview

A handy organizer great for all workstations. The iFixit Anti-Static Project Tray is invaluable for all electronics projects and repairs. Store tiny components and screws in the 20 small compartments, store large components and tools in the larger compartments. Made from transparent Anti-Static Plastic, so it's safe for delicate components.

Features & Specs

  • Dimensions: 8.5" x 11" x 0.5" / 21.5 x 28 x 1.3cm
  • Material: Anti-Static Plastic

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

iFixit Anti-Static Project Tray
iFixit Anti-Static Project Tray
$9.95
TOL-25564
$9.95 retail price.

Available Discounts

  • $9.45 | 25+ units
  • $8.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing