iFixit Anti-Static Wrist Strap
TOL-25572

iFixit Anti-Static Wrist Strap

SKU: TOL-25572

Helps protect your electronics from accidental electrostatic discharge (ESD) damage during work.

$7.95
In stock
SKU
TOL-25572
In stock
Stock/Discounts

Product Overview

Prevent electrostatic damage with the iFixit Anti-Static Wrist Strap. This tools helps protect your electronics from accidental electrostatic discharge (ESD) damage during repairs. Ground yourself while working on sensitive electronics to prevent static charge build-up.

Custom manufactured by iFixit for "American" sized wrists. Most anti-static wrist straps are made for use in manufacturing throughout Asia, and do not pass our ergonomics test, if they fit at all!

Features & Specs

  • Band Size: 0.75" x 8" unstretched
  • Band Type: Elastic with adjustable buckle
  • Band Material: Polyester/stainless steel weave
  • Cord Length: Coiled, 6 Feet / 2 Meters
  • Cord Resistance: 1 M(Ohm)

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

iFixit Anti-Static Wrist Strap
iFixit Anti-Static Wrist Strap
$7.95
TOL-25572
$7.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing