iFixit FixHub - Power Series Portable Soldering Station
TOL-27147

iFixit FixHub - Power Series Portable Soldering Station

SKU: TOL-27147

The FixHub Portable Soldering Station gives you the power of a benchtop setup, anywhere you need it—without compromising performance.

$249.95
In stock
SKU
TOL-27147
In stock
Stock/Discounts

Product Overview

The FixHub Portable Soldering Station gives you the power of a benchtop setup, anywhere you need it—without compromising performance. Whether you're in the workshop or out in the field, you're always ready to fix.

No more being tethered to a wall outlet - the 55Wh Power Station lets you work from anywhere with 8 hours of continuous soldering time.

The FixHub Smart Soldering Iron delivers 100W of professional-grade performance and ergonomics, perfect for detailed soldering work. You can adjust your settings directly on the Power Station, giving you full control over your soldering environment no matter where you are.

True to iFixit's ethos, FixHub is built with repair in mind. With a durable design meant to withstand daily use, and easy-to-replace components, this soldering station is made to last, keeping you fixing for years to come.

Includes:

  • 1x Power Station
  • 1x Soldering Iron Cap
  • 1x Soldering Iron Tip (Bevel 1.5)
  • 1x Soldering Iron Handle
  • 1x USB-C Cable

Features & Specs

  • FixHub Portable Soldering Station Features:
  • Dual-port 55 watt-hour power station
  • 8 hours of soldering without recharging
  • Intuitive tool controls
  • USB-C power delivery via two ports
  • Premium build with repairability in mind
  • Portable Design

  • FixHub Smart Soldering Iron Features:

  • 100W power

  • Factory Preset 350°C (660°F) for optimal soldering
  • Adjustable tip temperature between 100°C and 420°C using the FixHub - Power Station or the Web Interface
  • Ergonomic shape
  • USB-C power delivery for power source flexibility
  • Illuminated ring for heat indication
  • Safety cap for safe storage and handling
  • Safety features like fall protection and auto standby
  • Ready to solder in under 5 seconds
  • Interchangeable soldering tips
  • Compact design for portability
  • Durable and repairable

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

iFixit FixHub - Power Series Portable Soldering Station
iFixit FixHub - Power Series Portable Soldering Station
$249.95
TOL-27147
$249.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing