iFixit FixMat
TOL-25577

iFixit FixMat

SKU: TOL-25577

FixMat features two ways to keep track of screws and small parts: lay them on the magnetic, gridded, dry-erase surface, or drop them in the sorting bins.

$36.95
In stock
SKU
TOL-25577
In stock
Stock/Discounts

Product Overview

iFixit took the writability and magnetic security of the Magnetic Project Mat, mixed it with the sortability and ESD-safe properties of the Anti-Static Project Tray, and added stackability—resulting in their next generation of premium project mat.

The FixMat features two ways to keep track of screws and small parts: lay them on the magnetic, gridded, dry-erase surface, or drop them in the easy-access sorting bins. Tackle more complex projects thanks to upgraded surface graphics and an included 0.5mm, rollaway-proof pen. In the spirit of Adam Savage: if you're not writing it down, you're just screwing around.

Want to take FixMat on the go? The stiff backing and raised lip allow safe transportation of even the most complex projects, plus it’s infinitely stackable. And of course, do it all secure in the knowledge that static discharge doesn’t stand a chance. It’s the blueprint for a successful repair.

Features & Specs

  • Strong sheet magnet secures and organizes ferrous (magnetizable) parts.
  • Integrated sorting bins are ergonomically curved for easy part retrieval.
  • Wedge profile allows for convenient stacking of multiple mats.
  • Upgraded surface graphics and a rollaway-proof dry-erase pen allow for detailed note-taking.
  • Non-slip, sturdy foam backing keeps your project where you need it.
  • Everything is ESD-Safe to keep sensitive electronics protected.
  • Dimensions: 250mm x 300mm x 11mm

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

iFixit FixMat
iFixit FixMat
$36.95
TOL-25577
$36.95 retail price.

Available Discounts

  • $35.10 | 25+ units
  • $33.26 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing