iFixit Head Magnifier
TOL-25576

iFixit Head Magnifier

SKU: TOL-25576

Hands free magnification. Used by Jewelers, Lab Technicians, and all sorts of crafty folks.

$26.99
In stock
SKU
TOL-25576
In stock
Stock/Discounts

Product Overview

Hands free magnification. Used by Jewelers, Lab Technicians, and all sorts of crafty folks.

This is an update on the classic head magnifier! The iFixit Head Magnifier has two bi-lenses (the second lens flips down from inside) and one loupe, allowing for four levels of magnification from 1.5x to 7.5x. LED lighting built in uses two AAA batteries (not included).

This head tool is also equipped with an adjustable strap with dial control to help provide a one-size-fits-all standard. The magnification loupe can be installed on either side for extra left or right eye magnification.

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

iFixit Head Magnifier
iFixit Head Magnifier
$26.99
TOL-25576
$26.99 retail price.

Available Discounts

  • $25.64 | 25+ units
  • $24.29 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing