iFixit Precision Tweezers Set
TOL-25570

iFixit Precision Tweezers Set

SKU: TOL-25570

Grab everything from screws to eyebrows with iFixit's Precision Tweezers Set.

$11.95
In stock
SKU
TOL-25570
Backorder
Stock/Discounts

Product Overview

Grab everything from screws to eyebrows with iFixit's Precision Tweezers Set. The complete tweezer kit for all holding, pulling, squeezing, picking up, and plucking jobs.

Included are the three essential tips for DIY projects:

  • Pointed (extra fine!) - For ultimate precision
  • Angled - For ergonomic accuracy
  • Blunt - For heavy lifting

Made with stainless steel and a protective coating that prevents ESD damage from harming sensitive electronics. Keep your tweezers organized with the portable fabric storage sleeve.

Features & Specs

  • Material: Steel
  • Pack Dimensions: 4" x 0.25" x 8" (102 x 6 x 203mm)
  • Tweezer Length: 5" (127mm)

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

iFixit Precision Tweezers Set
iFixit Precision Tweezers Set
$11.95
TOL-25570
$11.95 retail price.

Available Discounts

  • $11.35 | 25+ units
  • $10.76 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing