iFixit Soldering Splint
TOL-25571

iFixit Soldering Splint

SKU: TOL-25571

Master the art of soldering with the iFixit Soldering Splint by your side.

$9.95
In stock
Only 1 left
SKU
TOL-25571
In stock
Stock/Discounts

Product Overview

Master the art of soldering with the iFixit Soldering Splint by your side. Compact yet packed with utility, this tool is designed to seamlessly integrate into both intricate electronics soldering projects and those impromptu household fixes. It ensures wires from 0mm to 4mm stay put, giving you the freedom to focus on the soldering itself.

Born from the collective wisdom of countless soldering veterans, the Splint goes beyond just holding wires. It's built with silicone-based heat resistant materials and comes equipped with a magnetic attachment base, ensuring your work remains steady.

  • Adaptive Holding Capability: Designed to safely hold a range of wire sizes up to 4mm.
  • Heat Resilience: Silicone heat-resistant construction allows intermittent contact with hot soldering irons - up to 30 sec of direct contact with a 350 C soldering iron.
  • Magnetic Attachment: Integrated with neodymium magnets for flexible attachment on ferrous metal surfaces.
  • Efficient Design: Wide soldering surface caters to varied soldering irons and effectively contains solder drips for a cleaner work environment.

Features & Specs

  • Height: 0.9" (23mm)
  • Length: 3.11" (79mm)
  • Width: 0.98" (25mm)

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

iFixit Soldering Splint
iFixit Soldering Splint
$9.95
TOL-25571
$9.95 retail price.

Available Discounts

  • $9.45 | 25+ units
  • $8.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing