IHVR-4024KE-51 Ultra Low DCR Inductor
This inductor exhibits ultra-low DCR/μH (in this package size) and lower buzz noise in composite shielded construction.
Product Overview
Vishay / Dale IHVR-4024KE-51 Ultra Low DCR Inductor features a high-current and high-temperature rating of up to 155°C. This inductor exhibits ultra-low DCR/μH (in this package size) and lower buzz noise in composite shielded construction. The IHVR-4024KE-51 inductor offers excellent DC/DC energy storage up to 5MHz and is capable of handling high transient current spikes without saturation. This inductor is ideally suited for applications such as high-current POL converters, low-profile high-current power supplies, battery-powered devices, and desktop/server applications. Other typical applications include DC/DC converters for Field Programmable Gate Arrays (FPGAs) and DC/DC converters in distributed power systems.
Features & Specs
- 0.12μH @100kHz, 0.1V
- Up to 155°C high-temperature rating
- Shielded construction
- Excellent DC/DC energy storage up to 5MHz (filter inductor applications up to SRF)
- Ultra-low DCR/μH (in this package size)
- Handles high transient current spikes without saturation
- Ultra-low buzz noise due to composite construction
- -40°C to 155°C operating temperature range
Documentation
Customer Reviews

Available Discounts
- $2.80 | 25+ units
- $2.66 | 100+ units