This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

IND-Thermal-90 Multi-Pixel Thermal Camera
SEN-18180

IND-Thermal-90 Multi-Pixel Thermal Camera

SKU: SEN-18180
Out of stock
SKU
SEN-18180

IND-Thermal-90 Multi-Pixel Thermal Camera features a large (90°) Field of View (FoV) that monitors temperatures in large areas.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Terabee IND-Thermal-90 Multi-Pixel Thermal Camera features a large (90°) Field of View (FoV) that monitors temperatures in large areas while programmable thresholds can be set via Modbus to trigger temperature alarms. This compact, industrial-grade camera can also count the number of hot/cold spots within its FoV. The IND-Thermal-90 comes in a 95mm x 57mm x 27mm package that is lightweight and easy to mount. It uses advanced thermopile technology and does not require frequent recalibration. Terabee IND-Thermal-90 Multi-Pixel Thermal Camera is ideal for use in heat monitoring and fire detection, energy efficiency monitoring, process and production control, as well as predictive and preventive maintenance applications.

Features & Specs

  • 90° x 90° FoV
  • Small, lightweight, and easy to mount
  • Advanced thermopile technology enables the sensor to operate over a wide temperature range
  • No need for frequent recalibration
  • 32px x 32px sensor resolution
  • Modbus RS485 interface
  • NO/NC for event triggers, alarms, emergency stop, etc.
  • Embedded intelligence (EDGE processing) enables simple data processing and local feedback loops that can eliminate the need for a PLC
  • Thermal image outputs, enabled by onboard storage of raw temperature pixels on Modbus registers
  • 95mm x 57mm x 27mm dimensions
  • Temperature Range: - 20 C to + 670 C
  • Connection: M12 5-pin A-coded
  • Sensitivity: 329 mK
  • Accuracy: 2 C

Documentation

Customer Reviews

IND-Thermal-90 Multi-Pixel Thermal Camera
IND-Thermal-90 Multi-Pixel Thermal Camera SEN-18180

Stock and Customer Discounts

$380.95 retail price.

Available Discounts

  • $361.90 | 25+ units
  • $342.86 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing