This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Inductor Ferrite Bead - 120Ohm
COM-16288

Inductor Ferrite Bead - 120Ohm

SKU: COM-16288
Out of stock
SKU
COM-16288

This is an inductor ferrite bead at 120Ohm

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

This is an inductor ferrite bead with an impedance of 120Ohms, maximum DC current of 300mA and a maximum DC resistance of 700mOhms.

Murata BLM Series EMIFIL® Chip Ferrite Beads are for power supply circuits that require high rated current. The ferrites are suitable for suppressing high-frequency noise over a wide frequency range in power supply circuits. The series offers AEC-Q200 certified product for automotive applications such as infotainment and powertrain safety applications. Non-automotive grade ferrites are ideal for general purpose power supply circuit including industrial, factory automation and networking.

Features & Specs

  • Impedance: 120Ohms
  • Maximum DC Current: 300mA
  • Tolerance: 25%
  • Maximum DC Resistance: 700mOhms
  • Minimum Operating Temperature: -55C
  • Maximum Operating Temperature: +125C

Documentation

Customer Reviews

Inductor Ferrite Bead - 120Ohm
Inductor Ferrite Bead - 120Ohm COM-16288

Stock and Customer Discounts

$0.95 retail price.

Available Discounts

  • $0.90 | 25+ units
  • $0.86 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing