This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Industrial Ammonia (NH3) Sensor - 1000ppm
SEN-16963
Industrial Ammonia (NH3) Sensor - 1000ppm
SKU: SEN-16963
In stock
SKU
SEN-16963
This is an industrial ammonia (NH3) sensor with a measurement range of 1000ppm.
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
This is an industrial ammonia (NH3) sensor with a measurement range of 1000ppm.
Amphenol SGX Sensortech SGX-7x Electrochemical Sensors are industrial and commercial gas sensing modules. The sensors have an operating temperature range of -30°C to 50°C and 15% to 90% RH humidity (non-condensing) range. These SGX-7x sensors are available in an industry-standard 31.5mm diameter package and are ideal for fixed devices. Amphenol SGX Sensortech SGX-7x Electrochemical Sensors applications include oil and gas, petrochemicals, steelworks, wastewater, and indoor air quality.
Similar Items
Features & Specs
- Sensor Type: Ammonia (NH3)
- Operating Supply Voltage: 1.3V
- Current Rating: 1A
- Maximum Operating Temperature: +50C
- Minimum Operating Temperature: -40C
- Mounting Style: Through Hole
- Output Signal: 8 ± 4 nA / ppm
- Typical Baseline Range (pure air): ±10ppm NH3 equivalent
- Measurement Range: 0-1000ppm
- Maximum Overload: 1500ppm
Documentation
Customer Reviews

Industrial Ammonia (NH3) Sensor - 1000ppm
SEN-16963
Stock and Customer Discounts
$136.95 retail price.
Available Discounts
- $130.10 | 25+ units
- $123.26 | 100+ units