This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Industrial Chlorine (CL2) Sensor - 20ppm
SEN-16959
Industrial Chlorine (CL2) Sensor - 20ppm
SKU: SEN-16959
In stock
SKU
SEN-16959
This is an industrial chlorine (CL2) sensor with a measurement range of 20ppm.
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
This is an industrial chlorine (CL2) sensor with a measurement range of 20ppm.
Amphenol SGX Sensortech SGX-7x Electrochemical Sensors are industrial and commercial gas sensing modules. The sensors have an operating temperature range of -30°C to 50°C and 15% to 90% RH humidity (non-condensing) range. These SGX-7x sensors are available in an industry-standard 31.5mm diameter package and are ideal for fixed devices. Amphenol SGX Sensortech SGX-7x Electrochemical Sensors applications include oil and gas, petrochemicals, steelworks, wastewater, and indoor air quality.
Similar Items
Features & Specs
- Sensor Type: Chlorine (CL2)
- Operating Supply Voltage: 1.3V
- Current Rating: 1A
- Mounting Style: Through Hole
- Maximum Operating Temperature: +50C
- Minimum Operating Temperature: -20C
- Output Signal: 1000 ± 300 nA / ppm
- Typical Baseline Range (pure air): ±0.2ppm CL2 equivalent
- Measurement Range: 0-20ppm
- Maximum Overload: 250ppm
- Diameter: 31.5mm
- Height: 15.5mm
Documentation
Customer Reviews

Industrial Chlorine (CL2) Sensor - 20ppm
SEN-16959
Stock and Customer Discounts
$136.95 retail price.
Available Discounts
- $130.10 | 25+ units
- $123.26 | 100+ units