This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Industrial Ethylene Oxide Sensor - 20ppm
SEN-16964

Industrial Ethylene Oxide Sensor - 20ppm

SKU: SEN-16964

This is an industrial ethylene oxide sensor with a measurement range of 20ppm.

Out of stock
SKU
SEN-16964

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

This is an industrial ethylene oxide sensor with a measurement range of 20ppm.

Amphenol SGX Sensortech SGX-7x Electrochemical Sensors are industrial and commercial gas sensing modules. The sensors have an operating temperature range of -30°C to 50°C and 15% to 90% RH humidity (non-condensing) range. These SGX-7x sensors are available in an industry-standard 31.5mm diameter package and are ideal for fixed devices. Amphenol SGX Sensortech SGX-7x Electrochemical Sensors applications include oil and gas, petrochemicals, steelworks, wastewater, and indoor air quality.

Features & Specs

  • Sensor Type: Ethylene Oxide
  • Operating Supply Voltage: 1.3V
  • Current Rating: 1A
  • Maximum Operating Temperature: +50C
  • Minimum Operating Temperature: -20C
  • Mounting Style: Through Hole
  • Output Signal: 2500 ± 700 nA / ppm
  • Typical Baseline Range (pure air): 0 to +2 ppm ETO equivalent
  • Measurement Range: 0-20ppm
  • Maximum Overload: 100ppm
  • Diameter: 31.5mm
  • Height: 15.5mm

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Industrial Ethylene Oxide Sensor - 20ppm
Industrial Ethylene Oxide Sensor - 20ppm SEN-16964
$108.95 retail price.

Available Discounts

  • $103.50 | 25+ units
  • $98.06 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing