This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Industrial Hall Effect / Magnetic Sensor - Muliturn
SEN-16874

Industrial Hall Effect / Magnetic Sensor - Muliturn

SKU: SEN-16874
Out of stock
SKU
SEN-16874

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

BEI Sensors Sensata TCW4 IO-Link Modular Sensor provides a compact multi-turn absolute position indication with an IO-Link output. The over-molded, two-part modular design offers flexibility and a low profile for tight installations. The IO-Link protocol simplifies the sensor set-up and integration and supports the move to Factory 4.0 and Industrial Internet of Things (IIoT) initiatives. IO-Link features include a digital interface, diagnostic and record-keeping functions, event notifications, 24V operation, and a maximum 20m connection length. BEI Sensors / Sensata TCW4 IO-Link Modular Sensors are sealed to IP65 (optional IP69K), making them suitable for harsh industrial environments such as factory automation and process automation.

Features & Specs

  • Type: Multi Turn Magnetic Sensor
  • Operating Supply Voltage: 5 VDC to 30 VDC
  • Mounting Style: Panel Mount
  • Maximum Operating Temperature: +85C
  • Minimum Operating Temperature: -30C
  • Current Rating: 40 mA
  • Termination Style: Cable
  • IP Rating: IP67

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Industrial Hall Effect / Magnetic Sensor - Muliturn
Industrial Hall Effect / Magnetic Sensor - Muliturn SEN-16874
$284.95 retail price.

Available Discounts

  • $270.70 | 25+ units
  • $256.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing