This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Industrial Hydrogen Sulphide (H2S) Sensor - 100ppm
SEN-16957
Industrial Hydrogen Sulphide (H2S) Sensor - 100ppm
SKU: SEN-16957
In stock
SKU
SEN-16957
This is an Industrial Hydrogen Sulphide (H2S) Sensor with a measurement range of 0-100ppm.
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
This is an Industrial Hydrogen Sulphide (H2S) Sensor with a measurement range of 0-100ppm.
Amphenol SGX Sensortech SGX-7x Electrochemical Sensors are industrial and commercial gas sensing modules. The sensors have an operating temperature range of -30°C to 50°C and 15% to 90% RH humidity (non-condensing) range. These SGX-7x sensors are available in an industry-standard 31.5mm diameter package and are ideal for fixed devices. Amphenol SGX Sensortech SGX-7x Electrochemical Sensors applications include oil and gas, petrochemicals, steelworks, wastewater, and indoor air quality.
Similar Items
-
-
-
-
-
-
-
-
-
-
Hydrogen Sulfide Gas Sensor - MQ-136
Special Price Current price: $24.95 Regular Price Original price: $37.50In stock -
-
-
-
-
Features & Specs
- Sensor Type: Hydrogen Sulphide (H2S)
- Maximum Operating Temperature: +50C
- Minimum Operating Temperature: -40C
- Output Signal: 1700 ± 400 nA / ppm
- Typical Baseline Range (pure air): ±0.5 ppm H2S equivalent
- Measurement Range: 0-100ppm
- Maximum Overload: 500ppm
- Diameter: 31.5mm
- Height: 15.5mm
Documentation
Customer Reviews

Industrial Hydrogen Sulphide (H2S) Sensor - 100ppm
SEN-16957
Stock and Customer Discounts
$78.95 retail price.
Available Discounts
- $75.00 | 25+ units
- $71.06 | 100+ units