This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Industrial Nitric Oxide (NO) Sensor - 100ppm
SEN-16961
Industrial Nitric Oxide (NO) Sensor - 100ppm
SKU: SEN-16961
Out of stock
SKU
SEN-16961
This is an industrial nitric oxide (NO) sensor with a measurement range of 100ppm.
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
This is an industrial nitric oxide (NO) sensor with a measurement range of 100ppm.
Amphenol SGX Sensortech SGX-7x Electrochemical Sensors are industrial and commercial gas sensing modules. The sensors have an operating temperature range of -30°C to 50°C and 15% to 90% RH humidity (non-condensing) range. These SGX-7x sensors are available in an industry-standard 31.5mm diameter package and are ideal for fixed devices. Amphenol SGX Sensortech SGX-7x Electrochemical Sensors applications include oil and gas, petrochemicals, steelworks, wastewater, and indoor air quality.
Similar Items
Features & Specs
- Sensor Type: Nitric Oxide (NO)
- Operating Supply Voltage: 1.3V
- Current Rating: 1A
- Maximum Operating Temperature: +50C
- Minimum Operating Temperature: -30C
- Mounting Style: Through Hole
- Output Signal: 550 ± 150 nA / ppm
- Typical Baseline Range (pure air): 0 to 3 ppm NO equivalent
- Measurement Range: 0-100ppm
- Maximum Overload: 1500ppm
- Diameter: 31.5mm
- Height: 15.5mm
Documentation
Customer Reviews

Industrial Nitric Oxide (NO) Sensor - 100ppm
SEN-16961
Stock and Customer Discounts
$142.95 retail price.
Available Discounts
- $135.80 | 25+ units
- $128.66 | 100+ units