This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Industrial Nitrogen Dioxide (NO2) Sensor - 20ppm
SEN-16958
Industrial Nitrogen Dioxide (NO2) Sensor - 20ppm
SKU: SEN-16958
In stock
SKU
SEN-16958
This is an industrial nitrogen dioxide (NO2) sensor with a measurement range of 20ppm.
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
This is an industrial nitrogen dioxide (NO2) sensor with a measurement range of 20ppm.
Amphenol SGX Sensortech SGX-7x Electrochemical Sensors are industrial and commercial gas sensing modules. The sensors have an operating temperature range of -30°C to 50°C and 15% to 90% RH humidity (non-condensing) range. These SGX-7x sensors are available in an industry-standard 31.5mm diameter package and are ideal for fixed devices. Amphenol SGX Sensortech SGX-7x Electrochemical Sensors applications include oil and gas, petrochemicals, steelworks, wastewater, and indoor air quality.
Similar Items
Features & Specs
- Sensor Type: Nitrogen Dioxide (NO2)
- Measurement Range: 20ppm
- Maximum Operating Temperature: +50C
- Minimum Operating Temperature: -30C
- Mounting Style: Through Hole
- Diameter: 31.5mm
- Height: 15.5mm
Customer Reviews

Industrial Nitrogen Dioxide (NO2) Sensor - 20ppm
SEN-16958
Stock and Customer Discounts
$101.95 retail price.
Available Discounts
- $96.85 | 25+ units
- $91.76 | 100+ units