This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Industrial Shields Mduino PLC Arduino Ethernet & LoRa
WRL-17500

Industrial Shields Mduino PLC Arduino Ethernet & LoRa

SKU: WRL-17500

Industrial Shields Mduino PLC Arduino Ethernet and LoRa offer a 12VDC to 24VDC input voltage range, 16MHz clock speed, and up to 30W rated power.

Out of stock
SKU
WRL-17500

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Industrial Shields Mduino PLC Arduino Ethernet and LoRa offer a 12VDC to 24VDC input voltage range, 16MHz clock speed, and up to 30W rated power. This module includes DIN rail mounting, a flash memory rating of 256kB, and numerous communications. Some of the communications included are: Ethernet port, USB port, I2C port, TTL ports, and SPI external port. Industrial Shields Mduino PLC Arduino Ethernet and LoRa allow the user to work with a large catalog of Internet of Things (IoT) applications.

Features & Specs

  • Communications
  • 1x - Ethernet port
  • 1x - LoRa - 2 different selectable options:
  • 868MHZ to Europe
  • 915MHz to America
  • 1x - USB port
  • 1x - I2C port
  • 3x - TTL ports
  • 1x - RS-232 port
  • 1x - HALF/FULL Duplex RS-485 port
  • 1x - SPI external port
  • TCP IP/Modbus TCP./Modbus RTU
  • WebServer capacity
  • Industrial protocols
  • General
  • 12VDC to 24VDC input voltage
  • 30W rated power
  • 1.5A current
  • 101mm x 70.1mm x 119.5mm dimensions
  • 16MHz clock speed
  • 256kB flash memory
  • 2.3VAC @ 50/60Hz dielectric strength
  • -20°C to +60°C ambient temperature

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Industrial Shields Mduino PLC Arduino Ethernet & LoRa
Industrial Shields Mduino PLC Arduino Ethernet & LoRa WRL-17500
$328.95 retail price.

Available Discounts

  • $312.50 | 25+ units
  • $296.06 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing