This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Industrial Sulfur Dioxide (SO2) Sensor - 100ppm
SEN-16960
Industrial Sulfur Dioxide (SO2) Sensor - 100ppm
SKU: SEN-16960
In stock
SKU
SEN-16960
This is an industrial sulfur dioxide (SO2) sensor with a measurement range of 100ppm.
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
This is an industrial sulfur dioxide (SO2) sensor with a measurement range of 100ppm.
Amphenol SGX Sensortech SGX-7x Electrochemical Sensors are industrial and commercial gas sensing modules. The sensors have an operating temperature range of -30°C to 50°C and 15% to 90% RH humidity (non-condensing) range. These SGX-7x sensors are available in an industry-standard 31.5mm diameter package and are ideal for fixed devices. Amphenol SGX Sensortech SGX-7x Electrochemical Sensors applications include oil and gas, petrochemicals, steelworks, wastewater, and indoor air quality.
Similar Items
Features & Specs
- Sensor Type: Sulfur Dioxide (SO2)
- Operating Supply Voltage: 0.75V
- Current Rating: 1A
- Maximum Operating Temperature: +50C
- Minimum Operating Temperature: -30C
- Mounting Style: Through Hole
- Output Signal: 370 ± 70 nA / ppm
- Typical Baseline Range (pure air): ±0.5ppm SO2 equivalent
- Measurement Range: 0-100ppm
- Maximum Overload: 500ppm
Documentation
Customer Reviews

Industrial Sulfur Dioxide (SO2) Sensor - 100ppm
SEN-16960
Stock and Customer Discounts
$133.95 retail price.
Available Discounts
- $127.25 | 25+ units
- $120.56 | 100+ units