This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Infineon Technologies OPTIGA™ Trust M IoT Security Development Kit
DEV-19216

Infineon Technologies OPTIGA™ Trust M IoT Security Development Kit

SKU: DEV-19216

Infineon Technologies OPTIGA™ Trust M IoT Security Development Kit develops and evaluates end-to-end security use cases for IoT devices.

Out of stock
SKU
DEV-19216

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Infineon Technologies OPTIGA™ Trust M IoT Security Development Kit develops and evaluates end-to-end security use cases for IoT devices. The Development Kit can also build additional IoT security use cases such as IP protection, crypto offloading, secured firmware updates, and more. ModusToolbox™ supports the Infineon OPTIGA Trust M IoT Security Development Kit.

The kit enables users to prototype various security use cases and build full-featured IoT applications. The board includes:

  • OPTIGA™ Trust M security solution
  • PSoC™ 62, an Arm® Cortex®-M4/M0+ microcontroller
  • AIROC™ CYW43012 Wi-Fi® and BLUETOOTH® combo chip is a low power device that supports dual-band (2.4GHz and 5.0GHz) Wi-Fi and Bluetooth 5.0.

The development board is delivered with two ready-to-use security use cases:

  • Secured communication with AWS over MQTT using AnyCloud with crypto support from OPTIGA Trust M.
  • Secured zero-touch cloud provisioning using CIRRENT™ Cloud ID and the pre-provisioned X.509 certificate delivered with the OPTIGA Trust M.

Features & Specs

  • OPTIGA™ Trust M IoT Security Development Kit featuring Adafruit Feather compatibility, OPTIGA Trust M, PSoC™ 62 MCU, and AIROC™ Wi-Fi + Bluetooth combo
  • ModusToolbox™ support
  • Pre-configured kit with two security use cases:
  • AnyCloud MQTT connectivity to AWS
  • Secured zero-touch cloud provisioning using CIRRENT™ Cloud ID

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Infineon Technologies OPTIGA™ Trust M IoT Security Development Kit
Infineon Technologies OPTIGA™ Trust M IoT Security Development Kit DEV-19216
$36.95 retail price.

Available Discounts

  • $35.10 | 25+ units
  • $33.26 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing