InfiniiVision Differential Active Probe - 1.5 GHz
TOL-20128
InfiniiVision Differential Active Probe - 1.5 GHz
SKU: TOL-20128
Out of stock
SKU
TOL-20128
Keysight Technologies InfiniiVision Differential Active Probes feature superior signal access and measurement accuracy.
Product Overview
Keysight Technologies InfiniiVision Differential Active Probes feature superior signal access and measurement accuracy. These probes come with a high voltage and high common-mode rejection ratio. They measure up to 1400V CAT II and 7kV mains isolation. Keysight Technologies InfiniiVision Differential Active Probes function in the 25MHz to 800MHz bandwidth range.
Hookup Accessories
Features & Specs
- Bandwidth: 1.5 GHz
- Voltage Rating: 30 V
- Model #: N2750A
Documentation
Customer Reviews

InfiniiVision Differential Active Probe - 1.5 GHz
TOL-20128
Stock and Customer Discounts
$4874.95 retail price.
Available Discounts
- $4,631.20 | 25+ units
- $4,387.46 | 100+ units