This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

InfiniiVision Differential Active Probe - 100 MHz High-Voltage
TOL-20129

InfiniiVision Differential Active Probe - 100 MHz High-Voltage

SKU: TOL-20129

Keysight Technologies InfiniiVision Differential Active Probes feature superior signal access and measurement accuracy.

Out of stock
SKU
TOL-20129

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Keysight Technologies InfiniiVision Differential Active Probes feature superior signal access and measurement accuracy. These probes come with a high voltage and high common-mode rejection ratio. They measure up to 1400V CAT II and 7kV mains isolation. Keysight Technologies InfiniiVision Differential Active Probes function in the 25MHz to 800MHz bandwidth range.

The N2790A probes make safe and accurate floating measurements with conventional earth grounded oscilloscopes. These probes offer user-selectable attenuation settings that make them highly versatile, allowing them to be used for a broad range of applications.

Features & Specs

  • Bandwidth: 100 MHz
  • Voltage Rating: 1400 VDC
  • Safe and accurate floating measurements
  • Conventional earth grounded oscilloscopes
  • Model #: N2790A

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

InfiniiVision Differential Active Probe - 100 MHz High-Voltage
InfiniiVision Differential Active Probe - 100 MHz High-Voltage TOL-20129
$2264.95 retail price.

Available Discounts

  • $2,151.70 | 25+ units
  • $2,038.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing