This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

InfiniiVision Differential Active Probe - 3.5 GHz
TOL-20126

InfiniiVision Differential Active Probe - 3.5 GHz

SKU: TOL-20126

Keysight Technologies InfiniiVision Differential Active Probes feature superior signal access and measurement accuracy.

Out of stock
SKU
TOL-20126

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Keysight Technologies InfiniiVision Differential Active Probes feature superior signal access and measurement accuracy. These probes come with a high voltage and high common-mode rejection ratio. They measure up to 1400V CAT II and 7kV mains isolation. Keysight Technologies InfiniiVision Differential Active Probes function in the 25MHz to 800MHz bandwidth range.

Features & Specs

  • Bandwidth: 3.5 GHz
  • Voltage Rating: 30 V
  • Model #: N2751A

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

InfiniiVision Differential Active Probe - 3.5 GHz
InfiniiVision Differential Active Probe - 3.5 GHz TOL-20126
$6977.95 retail price.

Available Discounts

  • $6,629.05 | 25+ units
  • $6,280.16 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing