This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

InfiniiVision Differential Active Probe - 70 MHz
TOL-20125

InfiniiVision Differential Active Probe - 70 MHz

SKU: TOL-20125
Out of stock
SKU
TOL-20125

Keysight Technologies InfiniiVision Differential Active Probes feature superior signal access and measurement accuracy.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Keysight Technologies InfiniiVision Differential Active Probes feature superior signal access and measurement accuracy. These probes come with a high voltage and high common-mode rejection ratio. They measure up to 1400V CAT II and 7kV mains isolation. Keysight Technologies InfiniiVision Differential Active Probes function in the 25MHz to 800MHz bandwidth range.

The N2891A probes make safe and accurate floating measurements with conventional earth grounded oscilloscopes. These probes offer user-selectable attenuation settings that make them highly versatile, allowing them to be used for a broad range of applications.

Hookup Accessories

Features & Specs

  • Bandwidth: 70 MHz
  • Voltage Rating: 7 kV
  • Safe and accurate floating measurements
  • Conventional earth grounded oscilloscopes
  • Model #: N2891A

Documentation

Customer Reviews

InfiniiVision Differential Active Probe - 70 MHz
InfiniiVision Differential Active Probe - 70 MHz TOL-20125

Stock and Customer Discounts

$4379.95 retail price.

Available Discounts

  • $4,160.95 | 25+ units
  • $3,941.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing