This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Infrared Detector for HC, CO, CO2
SEN-16973

Infrared Detector for HC, CO, CO2

SKU: SEN-16973
Out of stock
SKU
SEN-16973

Infrared Detectors Quad channel sensor for HC (hydrocarbon), CO (carbon monoxide) and CO2 (carbon dioxide).

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Infrared Detectors Quad channel sensor for HC (hydrocarbon), CO (carbon monoxide) and CO2 (carbon dioxide), Filters: 3.375um/190nm, 3.91um/90nm, 4.26um/180nm, 4.64um/180nm.

Pyreos Thin Film Quad Channel Pyroelectric Sensors are highly stable four element sensors that provide high sensitivity with fast frequency operation in a TO39 package. These current mode sensors offer up to 100Hz data monitoring and feature internal CMOS trans-impedance amplifiers with 10GΩ feedback resistors. These feedback resistors output voltage signals are centered around half the supply rail. The thin film quad channel pyroelectric sensors are able to detect a variety of gases when used with different combinations of filters. These sensors with additional two channels will increase the accuracy of gas detection.

Features & Specs

  • Sensor Characteristics:
  • 1.4mm x 1.44mm filter aperture
  • 700μm x 325μm element size
  • TO39 package
  • 100000V/W responsivity (10Hz, 500K, and room temperature)
  • Opamp with 10GΩ feedback resistor
  • Electrical Characteristics:
  • 2.7V to 5V voltage range
  • Svib~1 μV/g at 10Hz microphonics
  • Temperature range:
  • -40 to 85°C operating range
  • -40 to 110°C storage range

Customer Reviews

Infrared Detector for HC, CO, CO2
Infrared Detector for HC, CO, CO2 SEN-16973