Infrared Emitter - LTE-302
COM-26984
Infrared Emitter - LTE-302
SKU: COM-26984
$0.50
In stock
SKU
COM-26984
This simple device operates at 940nm and works well for generic IR systems.
Product Overview
An Infrared emitter, or IR emitter, is a source of light energy in the infrared spectrum. This little part is a light emitting diode (LED) that is used in order to transmit infrared signals from a remote control. This simple device operates at 940nm and works well for generic IR systems. This emitter is driven up to 50mA with a current limiting resistor as with any LED device.
Sold as individual units.
Features & Specs
- Current - DC Forward (If) (Max): 50mA
- Radiant Intensity (Ie) Min @ If: 0.662mW/sr @ 20mA
- Wavelength: 940nm
- Voltage - Forward (Vf) (Typ): 1.2V
- Viewing Angle: 40°
- Orientation: Side View
- Operating Temperature: -40°C ~ 85°C (TA)
- Mounting Type: Through Hole
Documentation
Customer Reviews

Infrared Emitter - LTE-302
$0.50
COM-26984
Stock and Customer Discounts
$0.5 retail price.
Available Discounts
- $0.48 | 25+ units
- $0.45 | 100+ units