Infrared Proximity Contactless Button
PRT-18582

Infrared Proximity Contactless Button

SKU: PRT-18582

A smart, contactless switch with visual LED feedback. Features adjustable detection range (3-15cm) and active time (0.5-20s) for versatile control.

$24.95
In stock
SKU
PRT-18582
In stock
Stock/Discounts

Helpful Documentation

Product Overview

Upgrade your interface with the Infrared Proximity Contactless Button. Ideally suited for public spaces, medical environments, or any setting where hygiene is a priority, this sensor replaces standard mechanical push buttons with a clean, touch-free solution. Just wave your hand near the sensor to trigger the switch. No physical contact required!

Smart & Responsive

Unlike basic sensors that can flicker due to ambient light interference, this button features a built-in microcontroller that filters out noise, ensuring reliable operation every time. It also provides clear visual feedback via a Red/Blue LED ring that illuminates to indicate the device is powered and changes color instantly when a "touch" is registered.

Fully Adjustable

Every installation is different, so we've made this sensor adaptable via two potentiometers located on the back of the device:

  • Read Range (3-15cm): Adjust how close a hand needs to be to trigger the switch. This is critical for preventing accidental triggers from passersby while ensuring intentional waves are caught.
  • Open Time (0.5s - 20s): Control how long the relay remains active after triggering—ideal for magnetic door locks that need to stay open for a few seconds or for timed signal pulses. 

Industrial Build

The electronics are encased in a durable, Fire and IR-resistant housing designed to mount easily through standard panels and surfaces. We have also updated the power input to a wide 12-24VDC operating range, making it compatible with most standard security and industrial power systems.

Features & Specs

  • Built-in microcontroller for decoding the infrared signal to avoid interference from the noise.
  • Bi-color status LED (Power on: Red/ Proximity: Blue).
  • Adjustable proximity range: 3~15cm (Default: 15 cm)
  • Support adjustable opening time 0.5~20 Sec. (Default: 0.5 Sec.) or latched ON or OFF output.
  • Polycarbonate fire & UV-proof material enclosure.
  • 39.7mm Diameter (full dimensions in datasheet)
Assembly of an Infrared Proximity Contactless ButtonAssembly of an Infrared Proximity Contactless Button

Documentation

 

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Infrared Proximity Contactless Button
Infrared Proximity Contactless Button
$24.95
PRT-18582
$24.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing