This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Infrared Tracking Sensor Module
SEN-21244

Infrared Tracking Sensor Module

SKU: SEN-21244

An Infrared emitter, or IR emitter, is a source of light energy in the infrared spectrum.

Out of stock
SKU
SEN-21244

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

An Infrared emitter, or IR emitter, is a source of light energy in the infrared spectrum. The infrared tracking sensor module uses TCRT5000 infrared reflection sensor whose infrared emitting diodes are constantly emitting infrared rays. When an object is in detecting range, infrared rays will be reflected back with high intensity, the module outputs high level and indicating diode is on. When the infrared ray emitted is not reflected back or intensity is not high enough, the infrared receiving tube is in the off state and module outputs low level, while indicating diode is off.

Features & Specs

  • Power Supply: 2.5-12V
  • Working Current: 18-20mA at 5V

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Infrared Tracking Sensor Module
Infrared Tracking Sensor Module SEN-21244
$0.95 retail price.

Available Discounts

  • $0.90 | 25+ units
  • $0.86 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing