This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Inkplate with Enclosure
COM-16976

Inkplate with Enclosure

SKU: COM-16976

A powerful, Wi-Fi enabled ESP32 microcontroller makes this six-inch e-paper display – recycled from a Kindle e-reader – incredibly easy to control.

Out of stock
SKU
COM-16976

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

A powerful, Wi-Fi enabled ESP32 microcontroller makes this six-inch e-paper display – recycled from a Kindle e-reader – incredibly easy to control. Just plug in a USB cable, open Arduino IDE, and change the contents of the screen with few lines of code.

With Inkplate 6, our goal is to make e-paper accessible to hobbyists and DIY product designers by offering a plug-and-play hardware platform that has it all:

  • A 6-inch, 800x600 pixel e-paper display with support for greyscale, partial updates, and accelerated refresh cycles
  • An on-board ESP32 microcontroller with integrated Wi-Fi and Bluetooth 4.0 (BLE)
  • Extremely low-energy, battery- or USB-powered operation (including a 25 µA sleep state) that wrings days, weeks, or months out of a single charge
  • A MicroSD card reader from which Inkplate 6 can pull images to display
  • Three capacitive touch pads
  • A form factor that's optimized for the design of custom enclosures
  • Additional GPIO pins, easyC/Qwiic compatibility, and support for I²C and SPI
  • Arduino libraries (100% compatible with Adafruit GFX) and a MicroPython module that facilitate the rendering of text, images, and line art

Whatever your e-paper idea might be, as long as it’s compatible with a six inch screen, Inkplate 6 probably represents your quickest path to it. And even if you’re working toward something larger or smaller, Inkplate 6 can still save you some headaches while you’re prototyping.

Features & Specs

  • A dual-core microprocessor
  • 8 MB of RAM
  • 4 MB of flash
  • Integrated Wi-Fi & Bluetooth 4.0 (BLE)
  • Physical Interface:
  • Three capacitive touch pads
  • Hardware power switch
  • One LED battery indicator
  • Hardware reset button
  • Connectors: Micro USB, easyC, and GPIO
  • Wired Connectivity: USB, I²C, and SPI
  • USB to UART converter: CH340C
  • Storage: MicroSD card reader
  • Power Management:
  • Based on Texas Instruments (TI) TPS65186
  • MCP73831 lithium battery charger with a standard JST connector
  • Temperature Sensor: Internal TPS65186

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Inkplate with Enclosure
Inkplate with Enclosure COM-16976
$119.95 retail price.

Available Discounts

  • $113.95 | 25+ units
  • $107.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing