Product Overview
A powerful, Wi-Fi enabled ESP32 microcontroller makes this six-inch e-paper display – recycled from a Kindle e-reader – incredibly easy to control. Just plug in a USB cable, open Arduino IDE, and change the contents of the screen with few lines of code.
With Inkplate 6, our goal is to make e-paper accessible to hobbyists and DIY product designers by offering a plug-and-play hardware platform that has it all:
- A 6-inch, 800x600 pixel e-paper display with support for greyscale, partial updates, and accelerated refresh cycles
- An on-board ESP32 microcontroller with integrated Wi-Fi and Bluetooth 4.0 (BLE)
- Extremely low-energy, battery- or USB-powered operation (including a 25 µA sleep state) that wrings days, weeks, or months out of a single charge
- A MicroSD card reader from which Inkplate 6 can pull images to display
- Three capacitive touch pads
- A form factor that's optimized for the design of custom enclosures
- Additional GPIO pins, easyC/Qwiic compatibility, and support for I²C and SPI
- Arduino libraries (100% compatible with Adafruit GFX) and a MicroPython module that facilitate the rendering of text, images, and line art
Whatever your e-paper idea might be, as long as it’s compatible with a six inch screen, Inkplate 6 probably represents your quickest path to it. And even if you’re working toward something larger or smaller, Inkplate 6 can still save you some headaches while you’re prototyping.