This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Intel Agilex™ F-Series FPGA Development Kit
DEV-17016

Intel Agilex™ F-Series FPGA Development Kit

SKU: DEV-17016

Intel® Agilex™ F-Series FPGA Development Kit is designed to develop and test PCIe 4.0 designs using the PCI-SIG-compliant development board.

Out of stock
SKU
DEV-17016

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Intel® Agilex™ F-Series FPGA Development Kit is designed to develop and test PCIe 4.0 designs using the PCI-SIG-compliant development board. The Dev Kit also evaluates SoC features and performance using the Hard Processor System (HPS). The Intel Agilex F-Series FPGA Development Kit delivers a complete design environment that includes all the hardware and software within a PCI Express (PCIe) form factor.

Includes:

  • Hardware:
  • Intel Agilex F-series FPGA development board
  • Mounted with Intel Agilex F-Series FPGA, 1400 KLE, 2486A package
  • 1X PCIe x16 Gen 4 golden finger connected to P-Tile transceivers
  • Support x1/x4/x8 mode
  • 3X DDR4 DIMMs sockets
  • Support 72 bits DDR4/DDR-T module in FPGA fabric interface
  • 1X DDR4 DIMM socket
  • Support 72 bits DDR4 module for HPS memory interface
  • 2X DDR4 DIMM module (8GB each)
  • 2X standard quad small-form-factor pluggable double density (QSFP-DD) cages
  • HPS interface supporting ETH, UART, SD card socket, eMMC, and Mictor connector
  • AC adapter power and USB cables
  • Software:
  • Design examples
  • Board Update Portal design
  • Board Test System (BTS) design
  • Documentation:
  • Intel Agilex F-Series FPGA Development Kit User Guide
  • Quick Start Guide
  • Board design files
  • Intel Quartus® Prime Pro Edition software (required)

Features & Specs

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Intel Agilex™ F-Series FPGA Development Kit
Intel Agilex™ F-Series FPGA Development Kit DEV-17016
$6044.95 retail price.

Available Discounts

  • $5,742.70 | 25+ units
  • $5,440.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing