This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Intel NUC 8 Pro Board NUC8i3PNB
DEV-17669

Intel NUC 8 Pro Board NUC8i3PNB

SKU: DEV-17669
In stock
SKU
DEV-17669

Intel NUC 8 Pro Kits and Boards are built using a range of 8th Generation Intel® Core™ processors that deliver powerful performance.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Intel NUC 8 Pro Kits and Boards are built using a range of 8th Generation Intel® Core™ processors that deliver powerful performance. These kits and boards that contain the Core™ i7 and i5 processors feature the Intel vPro® platform for remote management, stability, and security. The NUC 8 Pro kits and boards offer new capabilities including a Thunderbolt™ 3 port and USB 3.1 Gen 2 ports. These ports transfer data at 10Gbps which is double the speed than the previous generation. Typical applications include embedded IoT, digital signage, digital kiosks, intelligent vending, conference room hub, security appliance, and surveillance.

Features & Specs

  • Processor:
  • Intel® Core™ i3-8145U processor
  • 2.1GHz to 3.9GHz Turbo, 2 core, 4 thread, 4MB cache, and 15W
  • Graphics:
  • Intel® UHD Graphics 620
  • 300MHz to 1GHz
  • Memory:
  • Dual-channel DDR4 SODIMM slots
  • Dual HDMI 2.0a
  • Thunderbolt™ 3
  • 3x USB 3.1 Gen2 ports
  • Intel® Wireless-AC
  • Intel® Gigabit LAN
  • Delayed AC start
  • DC overvoltage protection
  • DC cable strain relief
  • Internal 4-lane eDP connector
  • TPM 2.0
  • Form Factor: UCFF
  • Frequency: 2.1 GHz
  • Operating Supply Voltage: 12 V to 24 V
  • Interface Type: PCIe, USB
  • Dimensions: 117 mm x 112 mm x 53 mm
  • Memory Size: 64 GB

Customer Reviews

Intel NUC 8 Pro Board NUC8i3PNB
Intel NUC 8 Pro Board NUC8i3PNB DEV-17669

Stock and Customer Discounts

$387.95 retail price.

Available Discounts

  • $368.55 | 25+ units
  • $349.16 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing