This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Intel NUC 8 Pro Kit NUC8v5PNK, US cord
DEV-17675

Intel NUC 8 Pro Kit NUC8v5PNK, US cord

SKU: DEV-17675
In stock
SKU
DEV-17675

Intel NUC 8 Pro Kits and Boards are built using a range of 8th Generation Intel® Core™ processors that deliver powerful performance.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Intel NUC 8 Pro Kits and Boards are built using a range of 8th Generation Intel® Core™ processors that deliver powerful performance. These kits and boards that contain the Core™ i7 and i5 processors feature the Intel vPro® platform for remote management, stability, and security. The NUC 8 Pro kits and boards offer new capabilities including a Thunderbolt™ 3 port and USB 3.1 Gen 2 ports. These ports transfer data at 10Gbps which is double the speed than the previous generation. Typical applications include embedded IoT, digital signage, digital kiosks, intelligent vending, conference room hub, security appliance, and surveillance.

Features & Specs

  • Processor:
  • Intel® Core™ i5-8365U processor with Intel vPro® technology
  • 1.6GHz to 4.1GHz Turbo, 4 core, 8 thread, 6MB cache, 15W, and Intel AMT v12
  • Graphics:
  • Intel® UHD Graphics 620
  • 300MHz to 1.10GHz
  • Storage:
  • M.2 22x42/80 slot
  • Memory:
  • Dual-channel DDR4 SODIMM slots
  • Dual HDMI 2.0a
  • Thunderbolt™ 3
  • 3x USB 3.1 Gen2 ports
  • Intel® Wireless-AC
  • Intel® Gigabit LAN
  • Delayed AC start
  • DC overvoltage protection
  • DC cable strain relief
  • Internal 4-lane eDP connector
  • TPM 2.0
  • Frequency: 1.6 GHz
  • Operating Supply Voltage: 12 V to 24 V
  • Interface Type: PCIe, USB
  • Dimensions: 117 mm x 112 mm x 37 mm
  • Memory Size: 64 GB

Customer Reviews

Intel NUC 8 Pro Kit NUC8v5PNK, US cord
Intel NUC 8 Pro Kit NUC8v5PNK, US cord DEV-17675

Stock and Customer Discounts

$669.95 retail price.

Available Discounts

  • $636.45 | 25+ units
  • $602.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing