This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Intel RealSense™ Depth Camera D455
SEN-17010

Intel RealSense™ Depth Camera D455

SKU: SEN-17010
In stock
SKU
SEN-17010

Intel® RealSense™ Depth Camera D455 features stereo cameras that deliver excellent depth information for a variety of uses.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Intel® RealSense™ Depth Camera D455 features stereo cameras that deliver excellent depth information for a variety of uses. Stereo cameras work well indoors and outdoors, making them ideal for robotics, drones, and more. Switching to the D455 using the Intel RealSense SDK 2.0 is easy with virtually zero development time. The D455 extends the distance between the depth sensors to 95mm, improving the depth (Z) error to less than 2% at 4m. The camera also integrates an IMU to allow applications to refine depth awareness in any situation where the camera moves.

The Intel RealSense Depth Camera D455 is an improvement over the D435 because it increases range by a factor of two. The SDK 2.0 is designed for seamless transitions from one generation to the next between the cameras.

Features & Specs

  • Depth FOV (H × V)
  • 86°±3° × 57°±3°
  • Depth resolution
  • Up to 1280 × 720 depth resolution with Global Shutter
  • Depth frame rate
  • Up to 90 frames per second
  • RGB frame rate
  • Up to 90 frames per second
  • RGB resolution
  • Up to 1280 × 800 RGB resolution with Global Shutter
  • RGB FOV (H × V)
  • 86° ±3° × 57° ±3°
  • Inertial measurement unit
  • Bosch BMI055
  • Recommended Range
  • From 0.4m to 6m
  • Connection type
  • USB-C 3.1 Gen 1
  • Dimensions: 124mm × 26mm × 29mm
  • Mounting: Two M3 × 0.5 mounting points, and one 1/4-20 UNC thread mounting point
  • Use environment: Indoor/Outdoor

Documentation

Customer Reviews

Intel RealSense™ Depth Camera D455
Intel RealSense™ Depth Camera D455 SEN-17010

Stock and Customer Discounts

$489.95 retail price.

Available Discounts

  • $465.45 | 25+ units
  • $440.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing