Intrinsyc Open-Q™ 845 µSOM Development Kit
The Intrinsyc Open-Q 845 µSOM Development Kit is ideal for developing with the Open-Q 845 µSOM or developing next-generation embedded and IoT devices.
Product Overview
Intrinsyc Open-Q™ 845 µSOM Development Kit is a versatile, easy-to-use, exposed board platform, based on the Qualcomm® Snapdragon™ SDA845 processor and powered by the ultra-compact Open-Q 845 µSOM. The 845 µSOM offers processing capabilities, on-device AI powers, and generous I/Os, making it ideal for powering the most advanced robotics, drones, cameras, and embedded IoT devices.
The Intrinsyc Open-Q 845 µSOM Development Kit is ideal for developing with the Open-Q 845 µSOM or developing next-generation embedded and IoT devices. The platform includes Open-Q 845 µSOM, an open-frame carrier board exposing all the available I/O, and a range of accessories to fast track product development.
Includes:
- Carrier board
- SOM
- ST Micro sensor board
- 12V power supply
- Quick Start Guide
- Access to full documentation
- SW updates
- Basic development kit support
Features & Specs
- Qualcomm® Snapdragon™ SDA845 processor
- Powered by micro-sized (50x25mm) Open-Q 845 µSOM
- Open-frame Mini-ITX Form-factor carrier board for evaluation and development
- Numerous I/O and connectivity options
- Wi-Fi and Bluetooth antennas on carrier board
- Android™ 9, Yocto Linux
Documentation
Customer Reviews

Stock and Customer Discounts
Available Discounts
- $1,196.00 | 25+ units
- $1,133.06 | 100+ units