IoT Power Relay
COM-14236

IoT Power Relay

SKU: COM-14236

Safely control high-voltage wall outlet devices with your microcontroller or single-board computer using this fully enclosed, four-outlet IoT power relay.

$39.95
In stock
SKU
COM-14236
In stock
Stock/Discounts

Helpful Documentation

Product Overview

Controlling a standard wall outlet device with your microcontroller shouldn't mean risking a dangerous encounter with live AC wiring. The IoT Power Relay is an easily controllable power unit that comes fully enclosed and allows you to safely switch heavy loads using an Arduino, Raspberry Pi, or any standard single-board computer. Serving as a modern alternative to the Power Switch Tail, this relay is the perfect choice when building Internet of Things projects and smart home automations with total peace of mind.

High-Voltage Control for Your IoT Projects

Since the IoT Power Relay has been designed specifically for maximum flexibility and safety, a single low-voltage input signal seamlessly switches four distinct power outlets:

  • One Always On: Provides uninterrupted power to keep your main microcontroller or control system running continuously.
  • One Normally On: Powers devices that should run by default and only turn off when triggered by your code.
  • Two Normally Off: Perfect for triggering heavy loads like lights, fans, heaters, or pumps only when you explicitly command them to turn on.

An IoT Power Relay controlled by a Feather circuit.

Engineered for Durability and Safety

Under the hood, the IoT Power Relay is built to last and to protect your electronics. The SPDT control relay is rated for over 400,000 operations at 12A, and the internal circuitry features optical isolation, relay hysteresis, and de-bounce protection.

To further safeguard your projects, a built-in large MOV clamps surges to reliably provide 90-140VAC power, while a 12A thermal safety circuit breaker prevents dangerous overloads. Complete with mounting tabs for easy installation, you can integrate this relay into any permanent workbench setup or field enclosure!

Features & Specs

  • Universal control voltage 3-60VDC or 12-120VAC
  • A single input signal switches four outlets: one normally on, one always on, and two normally off.
  • Optical isolation, relay hysteresis, and de-bounce protection add safety.
  • A large MOV clamps surges for clean 90-140VAC power.
  • The durable SPDT control relay is rated at 30/40A, >400,000 operations at 12A or 2 million+ operations at 5A.
  • A 12A thermal safety circuit breaker switch prevents overloads.
  • Mounting tab with two screw holes
  • Dimensions: 170mm x 95mm x 35mm (6.69in x 3.74in x 1.37in)

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

IoT Power Relay
IoT Power Relay
$39.95
COM-14236
$39.95 retail price.

Available Discounts

  • $37.95 | 25+ units
  • $35.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing