IPS Touch Display with Speakers for Raspberry Pi - 10.1 Inch
This is a 1024 x 600 resolution IPS display touchscreen for the Raspberry Pi.
Helpful Documentation
Product Overview
The Wimaxit 1024 x 600 resolution IPS display touchscreen for the Raspberry Pi is an excellent choice for those who need more screen than the 7" Touchscreen offered by Raspberry Pi. The touchscreen supports up to a five-point touch interface and is already integrated in the screen. The controller board is included in the panel and features a way to mount a raspberry pi The display has plenty of mounting options or included feet for it to stand on its own.
Beyond its uses with the Raspberry Pi, it can be used in general as an HDMI display with any HDMI devices (It will require its own power source in this configuration). The display also comes with two speakers which mount to the back of the display and are integrated into the HDMI interface. A backlight/volume adjustment button is also integrated into the HDMI functionality. It's a great solution for Kiosk type projects with the Raspberry Pi, but also holds great functionality with other HDMI devices as well.
Includes:
- 10.1" Touchscreen Display for Raspberry Pi
- 2 Speakers with adhesive mounting
- 2 Acrylic stand legs
- Adapters (2 sets for both the Pi 4 and Pi 3)
- Micro HDMI to HDMI
- USB-A to USB Micro B
- Cables
- USB A to USB Micro B
- HDMI Cable
- Raspberry Pi Mounting Screws and Leg Mounting Screws
- Screwdriver
- 1 Year Manufacturer Warranty
Features & Specs
- 10.1" Touchscreen Display
- 1024x600
- 16:9
- IPS
- 5 Point Touch Functionality
- Stereo Speakers (separate but with adhesive backing)
- Will draw Power From the Raspberry Pi (the ability to power the whole system through 1 cable)
- Mounting Points for the Raspberry Pi Model B Mounting holes
- 2 x HDMI Inputs
- 3 x Micro-USB Inputs (Power and Touch)
- 1 x 3.5mm Jack Audio Output
Documentation
Customer Reviews
