IR Reflectance Sensor - QRE1113
COM-09542
IR Reflectance Sensor - QRE1113
SKU: COM-09542
$2.10
In stock
SKU
COM-09542
Product Overview
The QRE1113 is a small IR reflectance sensor. This sensor is often used in line following robots because, if it can sense if a surface is white or black.
There are four pins on the QRE1113 - two control the IR emitting LED while the other two are the collector and emitter of a phototransistor. The IR diode has a max forward current of 50mA and operates at 940nm.
Breakout boards with analog and digital outputs are also available.
Features:
- Phototransistor output
- No contact surface sensing
- Miniature package
- SMT gull wing leads
Documents:
Hookup Accessories
Features & Specs
- Phototransistor output
- No contact surface sensing
- Miniature package
- SMT gull wing leads
Customer Reviews

IR Reflectance Sensor - QRE1113
$2.10
COM-09542
Stock and Customer Discounts
$2.1 retail price.
Available Discounts
- $2.00 | 25+ units
- $1.89 | 100+ units