Iridium/GPS/GLONASS Passive Antenna
GPS-16838

Iridium/GPS/GLONASS Passive Antenna

SKU: GPS-16838

The M1600HCT-P-SMA is an unique antenna combining the ability to communicate with the Iridium network while simultaneously receiving L1 GNSS signals.

$80.95
In stock
SKU
GPS-16838
In stock
Stock/Discounts

Product Overview

The M1600HCT-P-SMA is unique antenna combining the ability to communicate with the Iridium satellite network while simultaneously receiving L1 GNSS signals (GPS and GLONASS). This makes the M1600HCT the perfect antenna for tracking devices that transmit their position over Iridium. In addition, weighing only 11 grams, the antenna can achieve IP67 when seated against an SMA bulkhead connection (there is a small o-ring built into the base).

This product is designed for applications requiring high quality reception of the Iridium network and is ideal when: the orientation of the unit containing the antenna is random, the unit is used in harsh environments, and/or the antenna is mounted externally and in close proximity to other antennas.

Features & Specs

  • Frequency
  • GPS (1575 MHz)
  • GLONASS (1602 MHz)
  • Iridium (1616 - 1626 MHz)
  • Polarization: RHCP
  • Peak Gain:
  • GPS: -3 dBic
  • GLONASS: 0 dBic
  • Iridum: 2.8 dBic
  • Impedance: 50 Ohm
  • RF Connector: SMA
  • Dimensions: 48mm x 18.5mm
  • Weight: 11g

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Iridium/GPS/GLONASS Passive Antenna
Iridium/GPS/GLONASS Passive Antenna
$80.95
GPS-16838
$80.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing