This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Isolated DC/DC Converter - 100W, 9-36Vdc input, 24Vdc, 4.2A, Single Regulated Output, DIP, w/ Heat Sink
COM-18661
Isolated DC/DC Converter - 100W, 9-36Vdc input, 24Vdc, 4.2A, Single Regulated Output, DIP, w/ Heat Sink
SKU: COM-18661
In stock
SKU
COM-18661
This CUI Inc. DC-DC Converter offers a 100W, high-density, quarter-brick DC-DC converter housed in a fully encapsulated case.
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
CUI Inc PRQ100W-D Isolated DC-DC Converters are 100W, high-density, quarter-brick DC-DC converters housed in a fully encapsulated case. The converters offer high efficiency of up to 94%, 2250VDC isolation, and an ultra-wide 4:1 input range. The series is ideal for applications where a large amount of power is needed in a compact package. CUI Inc PRQ100W-D Isolated DC-DC Converters are EN 62368-1 certified.
Similar Items
Features & Specs
- Number of Outputs: 1 Output
- Output Power: 100 W
- Input Voltage, Nominal: 24 V
- Input Voltage, Min: 9 V
- Input Voltage, Max: 36 V
- Output Voltage-Channel 1: 24 V
- Output Current-Channel 1: 4.2 A
- Isolation Voltage: 2.25 kV
- Minimum Operating Temperature: - 40 C
- Maximum Operating Temperature: + 85 C
- Mounting Style: Through Hole
- Package / Case: 1/4 Brick
- Length: 61.8 mm
- Width: 40.2 mm
- Height: 27.7 mm
- Model #: PRQ100W-Q24-S24-H-D
Documentation
Customer Reviews

Isolated DC/DC Converter - 100W, 9-36Vdc input, 24Vdc, 4.2A, Single Regulated Output, DIP, w/ Heat Sink
COM-18661
Stock and Customer Discounts
$99.95 retail price.
Available Discounts
- $94.95 | 25+ units
- $89.96 | 100+ units