This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Isolated DC/DC Converter - 12Vdc, 6.25A, Single Regulated Output, DIP, w/ Heat Sink
COM-18650
Isolated DC/DC Converter - 12Vdc, 6.25A, Single Regulated Output, DIP, w/ Heat Sink
SKU: COM-18650
In stock
SKU
COM-18650
This CUI Inc. DC-DC Converter offers a 75W isolated output rating, 18VDC to 75VDC input voltage range, and up to 93% efficiency.
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
CUI Inc PRQ75W-D DC-DC Converters offer a 75W isolated output rating, 18VDC to 75VDC input voltage range, and up to 93% efficiency. These converters feature a quarter-brick package with industry-standard pin-out and meet EN 62368-1 standards. PRQ75W-D converters have a remote on/off and provide output short circuit, overcurrent, overvoltage, and overtemperature protection. CUI Inc PRQ75W-D DC-DC Converters operate in the -40°C to +85°C temperature range.
Similar Items
Features & Specs
- Number of Outputs: 1 Output
- Output Power: 75 W
- Input Voltage, Nominal: 48 V
- Input Voltage, Min: 18 V
- Input Voltage, Max: 75 V
- Output Voltage-Channel 1: 12 V
- Output Current-Channel 1: 6.25 A
- Isolation Voltage: 2.25 kV
- Minimum Operating Temperature: - 40 C
- Maximum Operating Temperature: + 85 C
- Mounting Style: Through Hole
- Package / Case: DIP-8
- Length: 61.8 mm
- Width: 40.2 mm
- Height: 27.7 mm
- Model #: PRQ75W-Q48-S12-H-D
Documentation
Customer Reviews

Isolated DC/DC Converter - 12Vdc, 6.25A, Single Regulated Output, DIP, w/ Heat Sink
COM-18650
Stock and Customer Discounts
$99.95 retail price.
Available Discounts
- $94.95 | 25+ units
- $89.96 | 100+ units