This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Isolated DC/DC Converter - 14.4-170Vin, 5V, 30A, 150W, 1/4 brick
COM-17616

Isolated DC/DC Converter - 14.4-170Vin, 5V, 30A, 150W, 1/4 brick

SKU: COM-17616
In stock
SKU
COM-17616

Delta Electronics Q80SV 150W Quarter-Brick DC/DC Power Modules provide efficiency up to 90% and output power up to 150W in a quarter-brick package.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Delta Electronics Q80SV 150W Quarter-Brick DC/DC Power Modules provide efficiency up to 90% and output power up to 150W in a quarter-brick package. Delta Electronics Q80SV 150W DC/DC Power Modules meet the requirements of EN50155 and feature a 1.4V to 170V input voltage range. The series offers 5V to 54V single output voltage and 4242VDC input to output reinforced isolation. Applications include security, laboratory, industrial, and transportation.

Features & Specs

  • Number of Outputs: 1 Output
  • Output Power: 150 W
  • Input Voltage, Nominal: 80 V
  • Input Voltage, Min: 14.4 V
  • Input Voltage, Max: 170 V
  • Output Voltage-Channel 1: 5 V
  • Output Current-Channel 1: 30 A
  • Isolation Voltage: 4.242 kV
  • Minimum Operating Temperature: - 40 C
  • Maximum Operating Temperature: + 85 C
  • Mounting Style: Through Hole
  • Package / Case: 1/4 Brick
  • Length: 60.6 mm
  • Width: 39 mm
  • Height: 12.7 mm

Documentation

Customer Reviews

Isolated DC/DC Converter - 14.4-170Vin, 5V, 30A, 150W, 1/4 brick
Isolated DC/DC Converter - 14.4-170Vin, 5V, 30A, 150W, 1/4 brick COM-17616

Stock and Customer Discounts

$143.95 retail price.

Available Discounts

  • $136.75 | 25+ units
  • $129.56 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing