This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Isolated DC/DC Converter - 15/-15Vdc, 0.2/-0.2A, 6W, 40-160Vdc Input Range
COM-18663

Isolated DC/DC Converter - 15/-15Vdc, 0.2/-0.2A, 6W, 40-160Vdc Input Range

SKU: COM-18663
In stock
SKU
COM-18663

This converter features output short circuit, overcurrent, and overvoltage protection.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

CUI Inc PQDE6W-Q110 6W Isolated DC-DC Converters offer an ultra-wide 4:1 input range of (40VDC to 160VDC). The series offers 2250VDC isolation and efficiency up to 86% with a wide operating temperature of -40°C to +85°C. The converters feature output short circuit, overcurrent, and overvoltage protection. CUI Inc PQDE6W-Q110 6W Isolated DC-DC Converters meet EN50155 railway standards and are ideal for use in harsh environments.

Features & Specs

  • Number of Outputs: 2 Output
  • Output Power: 6 W
  • Input Voltage, Nominal: 110 V
  • Input Voltage, Min: 40 V
  • Input Voltage, Max: 160 V
  • Output Voltage-Channel 1: 15 V
  • Output Current-Channel 1: 200 mA
  • Output Voltage-Channel 2: - 15 V
  • Output Current-Channel 2: 200 mA
  • Isolation Voltage: 2.25 kV
  • Minimum Operating Temperature: - 40 C
  • Maximum Operating Temperature: + 85 C
  • Mounting Style: Chassis
  • Length: 76 mm
  • Width: 31.5 mm
  • Height: 21.2 mm
  • Model #: PQDE6W-Q110-D15-T

Documentation

Customer Reviews

Isolated DC/DC Converter - 15/-15Vdc, 0.2/-0.2A, 6W, 40-160Vdc Input Range
Isolated DC/DC Converter - 15/-15Vdc, 0.2/-0.2A, 6W, 40-160Vdc Input Range COM-18663

Stock and Customer Discounts

$28.95 retail price.

Available Discounts

  • $27.50 | 25+ units
  • $26.06 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing