This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Isolated DC/DC Converter - 36-75Vin, 12V, 37.5A, 1/8brick Digital Pin
COM-17612

Isolated DC/DC Converter - 36-75Vin, 12V, 37.5A, 1/8brick Digital Pin

SKU: COM-17612
Out of stock
SKU
COM-17612

Delta Electronics E48SK Eighth Brick DC/DC Power Modules feature 450W output power and efficiency up to 96% in an eighth brick package.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Delta Electronics E48SK Eighth Brick DC/DC Power Modules feature 450W output power and efficiency up to 96% in an eighth brick package. Delta Electronics E48SK DC/DC Power Modules are fully protected and offer a 36V to 75V input voltage range, 10.8V to 12V (at 37.5A) output voltage, and 2250VDC isolation. E48SK provides optional Negative/Positive Remote on/off and optional PMBus pins. Applications include optical transport, data networking, communications, and servers.

Features & Specs

  • Number of Outputs: 1 Output
  • Output Power: 450 W
  • Input Voltage, Nominal: 48 V
  • Input Voltage, Min: 36 V
  • Input Voltage, Max: 75 V
  • Output Voltage-Channel 1: 12 V
  • Output Current-Channel 1: 37.5 A
  • Isolation Voltage: 2.25 kV
  • Minimum Operating Temperature: - 40 C
  • Maximum Operating Temperature: + 85 C
  • Mounting Style: Through Hole
  • Package / Case: 1/8 Brick
  • Length: 58.4 mm
  • Width: 22.8 mm
  • Height: 12.7 mm

Documentation

Customer Reviews

Isolated DC/DC Converter - 36-75Vin, 12V, 37.5A, 1/8brick Digital Pin
Isolated DC/DC Converter - 36-75Vin, 12V, 37.5A, 1/8brick Digital Pin COM-17612

Stock and Customer Discounts

$80.95 retail price.

Available Discounts

  • $76.90 | 25+ units
  • $72.86 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing