This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Isolated DC/DC Converter - 40A, 24Vdc, Redundancy Module
PRT-18667
Isolated DC/DC Converter - 40A, 24Vdc, Redundancy Module
SKU: PRT-18667
Out of stock
SKU
PRT-18667
These Redundancy Modules are used with a backup power supply to improve overall system operation reliability.
This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A
Product Overview
MEAN WELL DRDN-20/40 and ERDN-20/40 Series Redundancy Modules are used with a backup power supply to improve overall system operation reliability. These modules feature 5V (ERDN20 only) /12V/24V/48V input voltage for selection, support for N+1 and 1+1 redundancy systems, built-in two rails DC input contacts, and a single output. The DRDN-20/40 and ERDN-20/40 modules adopt MOSFET technology to reduce heat loss and the voltage difference between input and output voltages. These modules operate from -40°C to 80°C ultra-wide temperature range.
Similar Items
Features & Specs
- Number of Outputs: 1 Output
- Output Power: 1.5 W
- Input Voltage, Nominal: 24 V
- Input Voltage, Min: 19 V
- Input Voltage, Max: 29 V
- Output Current-Channel 1: 40 A
- Isolation Voltage: 500 V
- Minimum Operating Temperature: - 40 C
- Maximum Operating Temperature: + 80 C
- Mounting Style: Chassis
- Length: 97 mm
- Width: 97 mm
- Height: 36 mm
- Model #: ERDN40-24
Documentation
Customer Reviews

Isolated DC/DC Converter - 40A, 24Vdc, Redundancy Module
PRT-18667