This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Isolated DC/DC Converter, 9-36Vin, 24V, 2.5A, 60W
COM-18656

Isolated DC/DC Converter, 9-36Vin, 24V, 2.5A, 60W

SKU: COM-18656
Out of stock
SKU
COM-18656

This is a ruggedized 60W DC/DC converter with an ultra-wide 4:1 input voltage range.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

TRACO Power TEN 60WIR series are single and dual-output, ruggedized 60W DC/DC converters designed for railway and industrial applications with an ultra-wide 4:1 input voltage range. The series provides increased resistance against electromagnetic interference, shock/vibration, and thermal shock. The standard version comes with a specifically designed, pre-assembled heatsink in a 50.8mm x 40.7mm x 25.5mm overall package (2" x 1.6”) extending the thermal performance to -40° to +70°C ambient without derating. TRACO Power TEN 60WIR offers high efficiency of up to 92% and is approved to EN 50155 and EN 61373 standards for railway and transportation systems as well as IEC/EN/UL 62368-1 approved.

Features & Specs

  • Number of Outputs: 1 Output
  • Output Power: 60 W
  • Input Voltage, Nominal: 24 V
  • Input Voltage, Min: 9 V
  • Input Voltage, Max: 36 V
  • Output Voltage-Channel 1: 24 V
  • Output Current-Channel 1: 2.5 A
  • Isolation Voltage: 3 kV
  • Minimum Operating Temperature: - 40 C
  • Maximum Operating Temperature: + 90 C
  • Mounting Style: Through Hole
  • Length: 50.8 mm
  • Width: 25.4 mm
  • Height: 25.4 mm
  • Model #: TEN 60-2415WIR

Documentation

Customer Reviews

Isolated DC/DC Converter, 9-36Vin, 24V, 2.5A, 60W
Isolated DC/DC Converter, 9-36Vin, 24V, 2.5A, 60W COM-18656

Stock and Customer Discounts

$125.95 retail price.

Available Discounts

  • $119.65 | 25+ units
  • $113.36 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing