This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Isolated DC/DC Converter - 9-60Vin, 24V, 6A, 150W, 1/8 brick
COM-17606

Isolated DC/DC Converter - 9-60Vin, 24V, 6A, 150W, 1/8 brick

SKU: COM-17606

Delta Electronics E35SE 150W Eighth Brick DC/DC Power Modules offer efficiency up to 92.2% and output power of up to 150W in an eighth brick package.

Out of stock
SKU
COM-17606

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Delta Electronics E35SE 150W Eighth Brick DC/DC Power Modules offer efficiency up to 92.2% and output power of up to 150W (24VIN or 48VIN) in an eighth brick package. Delta Electronics E35SE DC/DC Power Modules are fully protected and offer multiple packaging options, including open frame, potting with standard case, and flanged case. E35SE provides a 9VDC to 60VDC input voltage range, 5V to 48V single output voltage, and up to 4242VDC isolation.

Features & Specs

  • Number of Outputs: 1 Output
  • Output Power: 150 W
  • Input Voltage, Nominal: 35 V
  • Input Voltage, Min: 9 V
  • Input Voltage, Max: 60 V
  • Output Voltage-Channel 1: 24 V
  • Output Current-Channel 1: 6 A
  • Isolation Voltage: 4.242 kV
  • Minimum Operating Temperature: - 40 C
  • Maximum Operating Temperature: + 85 C
  • Mounting Style: Through Hole
  • Package / Case: 1/8 Brick
  • Length: 58.4 mm
  • Width: 22.8 mm
  • Height: 13.5 mm

Documentation

Customer Reviews

Isolated DC/DC Converter - 9-60Vin, 24V, 6A, 150W, 1/8 brick
Isolated DC/DC Converter - 9-60Vin, 24V, 6A, 150W, 1/8 brick COM-17606
$100.95 retail price.

Available Discounts

  • $95.90 | 25+ units
  • $90.86 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing