This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Isolated DC/DC Converter - 9-60Vin, 5V, 30A, 150W, 1/8 brick
COM-17607

Isolated DC/DC Converter - 9-60Vin, 5V, 30A, 150W, 1/8 brick

SKU: COM-17607
Out of stock
SKU
COM-17607

Delta Electronics E35SE 150W Eighth Brick DC/DC Power Modules offer efficiency up to 92.2% and output power of up to 150W in an eighth brick package.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Delta Electronics E35SE 150W Eighth Brick DC/DC Power Modules offer efficiency up to 92.2% and output power of up to 150W (24VIN or 48VIN) in an eighth brick package. Delta Electronics E35SE DC/DC Power Modules are fully protected and offer multiple packaging options, including open frame, potting with standard case, and flanged case. E35SE provides a 9VDC to 60VDC input voltage range, 5V to 48V single output voltage, and up to 4242VDC isolation.

Features & Specs

  • Number of Outputs: 1 Output
  • Output Power: 150 W
  • Input Voltage, Nominal: 35 V
  • Input Voltage, Min: 9 V
  • Input Voltage, Max: 60 V
  • Output Voltage-Channel 1: 5 V
  • Output Current-Channel 1: 30 A
  • Isolation Voltage: 4.242 kV
  • Minimum Operating Temperature: - 40 C
  • Maximum Operating Temperature: + 85 C
  • Mounting Style: Through Hole
  • Package / Case: 1/8 Brick
  • Length: 58.4 mm
  • Width: 22.8 mm
  • Height: 13.5 mm

Documentation

Customer Reviews

Isolated DC/DC Converter - 9-60Vin, 5V, 30A, 150W, 1/8 brick
Isolated DC/DC Converter - 9-60Vin, 5V, 30A, 150W, 1/8 brick COM-17607

Stock and Customer Discounts

$100.95 retail price.

Available Discounts

  • $95.90 | 25+ units
  • $90.86 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing