JST-SH 2-pin Connector (1mm-pitch)
PRT-25271
JST-SH 2-pin Connector (1mm-pitch)
SKU: PRT-25271
$0.50
In stock
Only 2 left
SKU
PRT-25271
This is a basic surface mount JST-SH 2-pin right angle connector.
Product Overview
This is a basic surface mount JST-SH 2-pin right angle connector. It has a pitch of 1mm.
Hookup Accessories
Features & Specs
- Number of positions: 2
- Pitch - Mating: 1mm (0.039")
- Mounting Type: Surface Mount, Right Angle
- Contact Finish - Mating: Tin
- Contact Finish - Post: Tin
- Contact Material: Copper
- Insulation Material: Polyamide (PA), Nylon
- Operating Temperature: -25°C ~ 85°C
- Material Flammability Rating: UL94 V-0
- Current Rating: 1A
- Voltage Rating: 50V
Documentation
Customer Reviews
JST-SH 2-pin Connector (1mm-pitch)
$0.50
PRT-25271
Stock and Customer Discounts
$0.5 retail price.