JTAG 20 Pin 0.1 In. To 10 Pin 0.05 In. Adapter
PGM-18421
JTAG 20 Pin 0.1 In. To 10 Pin 0.05 In. Adapter
SKU: PGM-18421
Out of stock
SKU
PGM-18421
The adapter works fine with Segger's JLINK and other JTAG/SWD programmers/debuggers.
Product Overview
This is a plug-in adapter for ARM-USB-OCD, ARM-USB-OCD-H, ARM-USB-TINY, ARM-USB-TINY-H which allows boards with small 10-pin 0.05 inch step connector to be programmed/debugged. Designed to follow the official ARM JTAG layout. The adapter works fine with Segger's JLINK and other JTAG/SWD programmers/debuggers. 5V target powering through the adapter is not enabled by default.
Features & Specs
- Dimensions: 25x25mm (~1x1") + 10cm (~4") JTAG cable 0.05"step
Documentation
Customer Reviews

JTAG 20 Pin 0.1 In. To 10 Pin 0.05 In. Adapter
PGM-18421
Stock and Customer Discounts
$5.95 retail price.
Available Discounts
- $5.65 | 25+ units
- $5.36 | 100+ units